??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23120.0016 Loose Slot Tenon
HELP_VARIABLE
Company
Halder
Description
EH 23120. - Loose Slot Tenons, DIN 6323 / form A
Bill of material
23120.0016 Loose Slot Tenon
BESTNR
Ref. No.
23120.0016
AUS
Version
form A b1>b2
B1
T-slot size fixture h6
20 mm
B2
T-slot size machine h6
16 mm
H1
14.0 mm
H2
5.5 mm
L
32 mm
G
Weight
60 g
Embedded user actions